(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Roller Band Roller Ball

Roller Band Roller Ball

[Features]
· Roller ball for A10588 square roller, A10589 placement roller A-type, and A10590 placement roller B type.
· Made of cast iron.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10596-0021
A10596-0036
A10596-0055
A10596-0060
A10596-0074
A10596-0089
A10596-0093
A10596-0106
A10596-0125
A10596-0130
A10596-0144
A10596-0159
A10596-0178
Part NumberMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
Length A
(mm)
1 Piece(s) 13 Day(s) or more 30~Less than 4025A13465
1 Piece(s) 13 Day(s) or more 40~Less than 5032A1 1/442.775
1 Piece(s) 13 Day(s) or more 40~Less than 5040A1 1/248.685
1 Piece(s) 13 Day(s) or more 60~Less than 7050A260.590
1 Piece(s) 13 Day(s) or more 70~Less than 8065A2 1/276.395
1 Piece(s) 13 Day(s) or more 80~Less than 9080A389.1105
1 Piece(s) 13 Day(s) or more 100~Less than 200100A4114.3140
1 Piece(s) 13 Day(s) or more 100~Less than 200125A5139.8164
1 Piece(s) 13 Day(s) or more 100~Less than 200150A6165.2195
1 Piece(s) 13 Day(s) or more 200~Less than 300200A8216.3247
1 Piece(s) 13 Day(s) or more 200~Less than 300250A10267.4273
1 Piece(s) 13 Day(s) or more 300~Less than 400300A12318.5326
1 Piece(s) 9 Day(s) or more 400~Less than 500400A16406.4382

Loading...

  1. 1

Basic Information

Type Roller Band Material Steel Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)