(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Piping Bracket, with Triple Turn (Zinc Plating/Stainless)

Piping Bracket, with Triple Turn (Zinc Plating/Stainless)

[Features]
·A turnbuckle for absorbing the expansion/contraction of piping.
· W5/8 is a manufactured product.
· Electrogalvanized finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10318-0010
A10318-0024
A10318-0039
A10320-0018
A10320-0022
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Size Length L
(mm)
Link Dimensions φx X x Y
(φ)
1 Piece(s) 18 Day(s) or more Steel[Zinc Plating] Electrolytic Zinc PlatingW3/8206φ7.3x54x26
1 Piece(s) 18 Day(s) or more Steel[Zinc Plating] Electrolytic Zinc PlatingW1/2210φ9.0x57x31
1 Piece(s) 23 Day(s) or more Steel[Zinc Plating] Electrolytic Zinc PlatingW5/8265φ12.5x73x42
1 Piece(s) 19 Day(s) or more [Stainless] Stainless SteelNoW3/8193φ8.0x54x27
1 Piece(s) 11 Day(s) or more [Stainless] Stainless SteelNoW1/2210φ9.0x57x31

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)