(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Roller Band, Assembly Type Roller (Electro Zinc Plated/Stainless Steel)

Roller Band, Assembly Type Roller (Electro Zinc Plated/Stainless Steel)

[Features]
· Roller band for thermal expansion/contraction pipes.
· For 200 A or higher, please consult us.
· Design may be required depending on the situation.
· The band is electrogalvanized.
· Roller ball (20 A to 50 A: Iron/65 A or more: cast iron).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10593-0015
A10593-0020
A10593-0034
A10593-0049
A10593-0053
A10593-0068
A10593-0072
A10593-0087
A10593-0091
A11217-0050
A11217-0079
Part NumberMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
Bolt Used
1 Piece(s) 18 Day(s) or more 20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating20A3/427.2M6X20
1 Piece(s) 18 Day(s) or more 30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A134M6X20
1 Piece(s) 18 Day(s) or more 40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A・40A1 1/4·1 1/242.7/48.6M6X20
1 Piece(s) 18 Day(s) or more 60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A260.5M6X20
1 Piece(s) 14 Day(s) or more 70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3M8X25
1 Piece(s) 10 Day(s) or more 80~Less than 90Steel[Zinc Plating] Electrolytic Zinc Plating80A389.1M8X25
1 Piece(s) 11 Day(s) or more 100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A4114.3M8X25
1 Piece(s) 11 Day(s) or more 100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125A5139.8M10X30
1 Piece(s) 11 Day(s) or more 100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating150A6165.2M12X45
1 Piece(s) 16 Day(s) or more 60~Less than 70[Stainless] Stainless SteelNo50A260.5M6X20
1 Piece(s) 13 Day(s) or more 80~Less than 90[Stainless] Stainless SteelNo80A389.1M8X25

Loading...

  1. 1

Basic Information

Type Roller Band Applicable Tube Type Thermal Expansion Piping Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)