(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suspended Pipe Fitting Mini Vibration Preventing Suspended A Type

Suspended Pipe Fitting  Mini Vibration Preventing Suspended A Type

Hanging Bracket Used to Prevent Vibration in Piping and Equipment

[Features]
· Vibration proof hanging fitting for pipes and equipment.
· For lightweight items.
· The hanging bolt diameter is only W3/8.
· Colored chromate plating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10297-0018
A10297-0022
A10297-0037
Part NumberMinimum order quantityVolume DiscountDays to ShipStatic Spring Constant Load Range
(kgf)
Rubber Hardness
(Degree)
Part number (Part number)
1 Piece(s) 11 Day(s) or more 713.0~20.040AD-314
1 Piece(s) 11 Day(s) or more 1176.0~32.050AD-315
1 Piece(s) 11 Day(s) or more 1739.0~47.060AD-316

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Material Steel Surface Treatment Colored Chromate Coating.
The Diameter of Hanging Bolt W3/8 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)