(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fixture for Passing Through Floor Floor Band (with Rubber) for Copper Tube

Fixture for Passing Through Floor Floor Band (with Rubber) for Copper Tube

Floor band for copper tubes. With 3 mm rubber

[Features]
· Floor band for copper tubes.
· With 3 mm rubber.
· Protects the surface of the pipe from fine scratches caused by contact with support brackets.
· Zinc electroplating finish

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10412-0026
A10412-0045
Part NumberMinimum order quantityVolume DiscountDays to ShipThe size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s) 17 Day(s) or more 20A3/422.22
1 Piece(s) 17 Day(s) or more 25A128.58

Loading...

  1. 1

Basic Information

Type Floor Band Main fit tube(or application tube)outside diameter(mm) 20~Less than 30 Compatible Pipe Type Copper Pipe
Material Steel Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)