(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suspend Pipe Fittings Black Suspenders

Suspend Pipe Fittings Black Suspenders

[Features]
· The surface of the black hanging band is electrogalvanized and coated with polyester powder.
· Rust-resistant material usable in high-temperature environments.
· The bolt and nut are made of SUS304.
▪ Please contact us in case you want the product to have a large diameter, special dimensions, and changes in color.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10184-0029
A10184-0086
A10184-0118
Part NumberMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s) 9 Day(s) or more 20~Less than 3020A3/427.2
1 Piece(s) 9 Day(s) or more 80~Less than 9080A389.1
1 Piece(s) 9 Day(s) or more 100~Less than 200125A5139.8

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type SGP Pipe
Surface Treatment Polyester Powder Black Coating (Electro-Galvanized) Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)