(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Floor Band TN Set Floor V Plate

Floor Band  TN Set Floor V Plate

[Features]
· Level adjustment band for drainage pipe.
· Full thread screws can be replaced.
· Floor band designed for superior stability and work efficiency.
· Separation of the fixing hole position from the band end makes drill work easy (the band does not interfere with tools used).
· Different H dimensions are also available upon request.
· Zinc electroplating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A18201-0066
A18201-0085
A18201-0090
A18201-0117
Part NumberMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Compatible Pipe Outer Diameter
(mm)
Level Range
(mm)
1 Piece(s) 11 Day(s) or more 60~Less than 7040A6337~140
1 Piece(s) 11 Day(s) or more 70~Less than 8050A7643~140
1 Piece(s) 11 Day(s) or more 90~Less than 10065A9251~140
1 Piece(s) 11 Day(s) or more 100~Less than 200100A13271~140

Loading...

  1. 1

Basic Information

Type Floor Band Material Steel Applicable Tube Type Fire Resistant Dual Pipes
Surface Treatment Electrolytic Zinc Plating Length H(mm) 150 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)