(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Bearing Holder Set: Spigot Joint Retainer Ring Type Square Shape (Stainless steel) BSIS

Bearing Holder Set: Spigot Joint Retainer Ring Type Square Shape (Stainless steel) BSIS

Centering of the shaft is easy as the inlay processing is complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BSIS-6000ZZ
BSIS-6001ZZ
BSIS-6002ZZ
BSIS-6004ZZ
BSIS-6005ZZ
BSIS-6006ZZ
BSIS-6007ZZ
BSIS-6008ZZ
BSIS-6200ZZ
BSIS-6201ZZ
BSIS-6202ZZ
BSIS-6204ZZ
BSIS-6205ZZ
BSIS-6206ZZ
BSIS-6900ZZ
BSIS-6901ZZ
BSIS-6902ZZ
BSIS-6904ZZ
Part NumberVolume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Width
(mm)
Outer diameter or external shape H
10 Day(s) or more 10101350
40 Day(s) or more 10121352
40 Day(s) or more 10151460
40 Day(s) or more 10201877
40 Day(s) or more 10251888
40 Day(s) or more 10302096
40 Day(s) or more 103521104
40 Day(s) or more 104023114
40 Day(s) or more 10101454
50 Day(s) or more 10121556
10 Day(s) or more 10151764
10 Day(s) or more 10202081
40 Day(s) or more 10252294
40 Day(s) or more 103023104
40 Day(s) or more 10101145
10 Day(s) or more 10121148
10 Day(s) or more 10151257
10 Day(s) or more 10201569

Loading...

  1. 1

Basic Information

Main Body Shape Round Flanged, Pilot Bearing Type Deep Groove Ball Bearing Bearing material Stainless Steel
Bearing number Single Body Material SUS304 Flange Shape Square Type
Retaining Ring Presence Types Bearing holder set Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)