MC nylon sprocket idler SPBMC

Part Number

Configured Part Number is shown.

 
Part Number
SPBMC-35
SPBMC-40
SPBMC-50
SPBMC-60
Part NumberVolume DiscountDays to ShipRoHSNominal Number Number of Teeth
(T)
14 Day(s) or more 103522
14 Day(s) or more 104018
14 Day(s) or more 105015
52 Day(s) or more 106013

Loading...

  1. 1

Basic Information

Sprocket Shape Type B Type Idler Number of Strands 1
Shaft Hole Dia. d(mm) 20 Chain Type RS Shaft Type Built-in bearing single
Surface Treatment No Thickness H(mm) 18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)