Plastic Clamping Lever (Stainless Steel) VRS, VFS

Plastic Clamping Lever (Stainless Steel) VRS, VFS

Lever used for fixing the position. Since the lever becomes free when it is lifted upwards and the serration (gear cutting portion) inside the lever comes off, smooth tightening operation is possible by moving the lever to a position that is always easy to operate. Since the lever part is made from polyamide, the weight of the machine can be reduced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VFS-4-B
VFS-4-O
VFS-5-B
VFS-5-O
VFS-6-B
VFS-6-O
VFS-8-B
VFS-8-O
VFS-10-B
VFS-10-O
VFS-12-B
VFS-12-O
VRS-4X10-B
VRS-4X10-O
VRS-5X10-B
VRS-5X10-O
VRS-6X10-B
VRS-6X10-O
VRS-8X15-B
VRS-8X15-O
VRS-10X20-B
VRS-10X20-O
VRS-10X50-B
VRS-10X50-O
Part NumberVolume DiscountDays to ShipMounting Section Type Rotating Radius R
(mm)
Mounting Section Diameter Mounting Section Length
(mm)
Max. Tightening Force
(N)
Color Height H
(mm)
13 Day(s) or more [Tapped] Female Thread4249-B (Black)26.5
13 Day(s) or more [Tapped] Female Thread4249-O (Orange)26.5
13 Day(s) or more [Tapped] Female Thread4259-B (Black)26.5
13 Day(s) or more [Tapped] Female Thread4259-O (Orange)26.5
13 Day(s) or more [Tapped] Female Thread4269-B (Black)26.5
13 Day(s) or more [Tapped] Female Thread4269-O (Orange)26.5
13 Day(s) or more [Tapped] Female Thread65812-B (Black)36
13 Day(s) or more [Tapped] Female Thread65812-O (Orange)36
13 Day(s) or more [Tapped] Female Thread801017-B (Black)46
13 Day(s) or more [Tapped] Female Thread801017-O (Orange)46
13 Day(s) or more [Tapped] Female Thread801217-B (Black)46
13 Day(s) or more [Tapped] Female Thread801217-O (Orange)46
14 Day(s) or more [Threaded] Male thread424101500B (Black)26.5
14 Day(s) or more [Threaded] Male thread424101500O (Orange)26.5
14 Day(s) or more [Threaded] Male thread425102700B (Black)26.5
14 Day(s) or more [Threaded] Male thread425102700O (Orange)26.5
14 Day(s) or more [Threaded] Male thread426103900B (Black)26.5
14 Day(s) or more [Threaded] Male thread426103900O (Orange)26.5
51 Day(s) or more [Threaded] Male thread658157200B (Black)36
51 Day(s) or more [Threaded] Male thread658157200O (Orange)36
14 Day(s) or more [Threaded] Male thread80102011000B (Black)46
14 Day(s) or more [Threaded] Male thread80102011000O (Orange)46
14 Day(s) or more [Threaded] Male thread80105011000B (Black)46
14 Day(s) or more [Threaded] Male thread80105011000O (Orange)46

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Main Body Material PA6 (Glass Fiber Reinforced)
Main Body, Surface Treatment No Mounting Section, Material SUS303 Mounting Section, Surface Treatment No
Gap Adjustment Screw No Height Type(mm) Standard Lever Angle(rad) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)