(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Weighted Spoke Handle Wheel WSH-N

Weighted Spoke Handle Wheel WSH-N

The weight of the two spokes has been altered to make turning easier by leveraging the centripetal force of the handwheel. Use with manufacturing machinery and labor saving equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WSH-160-N
WSH-200-N
WSH-250-N
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
1 Piece(s) 10 Day(s) or more 1604840
1 Piece(s) 10 Day(s) or more 2005245
1 Piece(s) 10 Day(s) or more 2486050

Loading...

  1. 1

Basic Information

Handwheel Type Flat Spoke Handle, Material Cast Iron FC200 Mounting Section, Hole Machining No
Grip No (With Grip Screw) Handle Surface Treatment Black wrinkle baked finished Accessory No
Recommended Grip ER-10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)