(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Knob SKF

Small Knob SKF

Female screw made of polished black polypropylene resin. The thread part is made of steel, and the surface treatment is made by trivalent chromate treatment. Operating temperature max80° C min-20° C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SKF-8

 
Part Number
SKF-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) M8 Mounting Section Type Female Thread Mounting Section Length(mm) 6
Main Body, Type Polygon Knob Material Black polypropylene resin Mounting Section, Material Steel SCM435
Set Screw Flat Machining No Side Machined No Polygonal Shape, Type Hex
Additional Function No Mounting Part Machining Through Knob Surface Treatment No
Mounting Section, Surface Treatment Trivalent Chromate Knob Outer Diameter(Ø) 54 Knob Height(mm) 13.5

Please check the type/dimensions/specifications of the part SKF-8 in the Small Knob SKF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)