(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Partially Threaded Fine 7-Mark Hex Bolt【1-130 Pieces Per Package】

Partially Threaded Fine 7-Mark Hex Bolt

Strength classification 7T (minimum tensile load 70kgf / mm2) screw.

Part Number
HXNSM7H-ST-MS10-30
HXNSM7H-ST-MS10-35
HXNSM7H-ST-MS10-40
HXNSM7H-ST-MS10-45
HXNSM7H-ST-MS10-50
HXNSM7H-ST-MS10-55
HXNSM7H-ST-MS10-60
HXNSM7H-ST-MS10-65
HXNSM7H-ST-MS10-70
HXNSM7H-ST-MS10-75
HXNSM7H-ST-MS10-80
HXNSM7H-ST-MS10-85
HXNSM7H-ST-MS10-90
HXNSM7H-ST-MS10-95
HXNSM7H-ST-MS10-100
HXNSM7H-ST-MS10-110
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm) Sales Unit Thread Length
(mm)
1 Piece(s) 14 Day(s) or more 1030Low Quantity (can be purchased from one)26

130 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1035Box/package26

120 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1040Box/package26

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1045Box/package26

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1050Box/package26

85 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1055Box/package26

75 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1060Box/package30

75 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1065Box/package30

75 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1070Box/package30

75 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1075Box/package30

70 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1080Box/package30

70 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1085Box/package30

65 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1090Box/package30

60 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1095Box/package30

60 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10100Box/package30

50 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10110Box/package30

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Detailed Shape Small Diameter Mounting Hole Shape No
Material SWCH Equivalent Surface Treatment Black Oxide Coating Thread Type Metric fine
Additional Shape Standard Application High Strength Strength Class (Steel) 8.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)