Pan Head Lip Screw【2,000 Pieces Per Package】

Pan Head Lip Screw

Having "asymmetrical" thread angles, prevention of damage to a female screw and improvement in strength at the time of tightening are achieved all at once in such a form that the thin plate is embraced, which improves the workability and yield.

Part Number

Configured Part Number is shown.

LIPN4-8-3W

Part Number
LIPN4-8-3W
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

2,000 Pieces Per Package

Quote 10

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Length L or l (mm) 8
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment (Details) Trivalent White Tip shape Cone Point
Additional Shapes Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part LIPN4-8-3W in the Pan Head Lip Screw series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)