(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Joplax ES Series (for Air) Socket (Silicon Less Specification) Bamboo Type

Joplax ES Series (for Air) Socket (Silicon Less Specification) Bamboo Type

Optimal for paint lines, etc. because neither oil nor silicon grease is used.

[Features]
The standard in lightweight plastic joints. Perform work comfortably with one-touch connection functionality.
· Easy removal through one-touch connection feature.
· Safety locking mechanism.
· Product uses engineering plastic, which has superior shock resistance properties.
· The sockets and plugs of the Jopla series, which are made of plastic and lightweight, can be combined irrespective of connection shape and size.
 *Combining products within the same series is recommended.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TT-3NRS

Part Number
TT-3NRS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Joint Type Hose Barb Type Male/Female Socket
Body Material PPE+PA Seal Material NBR Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard Mounted hose size of the mating side(Inner Diameter φmm) 10
Normal Operating Pressure 0.98MPa or Less Operating Temperature Range(℃) 0~50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)