(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Level Pad LP

Level Pad LP

For the stable installation of facilities and equipment, and demonstrates excellent vibration-proofing and sound proofing effects.


[Features]
· The "Level pad" is a vibration isolation table with a highly reliable design that has a wide range of leveling functions.
Ideal for the stable installation of equipment and also demonstrates excellent vibration-proofing and sound proofing effects.
· Suppresses vibrations and noise transmitted to the floor and contributes to improvements in the precision and long life of equipment.
· Since the vibration-proof rubber is split into four segments, effective vibration-proofing can be carried out.
· The vibration-proof rubber can be replaced.
· Vibration-proofing effects can be enhanced by doubling the layer of rubber.
· A universal washer (spherical washer) is used for the attachment base.
· Will horizontally support machinery even on tilted floors (allowable slope angle is 3 degrees).
· Level adjustments can be performed easily with the cross-shaped handle.

PDF

Japanese Only

Features

●As vibration absorbing rubber is divided into 4, it can absorb vibration effectively.
●Has a level adjustment function and also corresponds to the inclination.

Materials

●Frame: FC250
●Jack: FC300
●Vibration Absorbing Rubber: NBR
●Mounting Bolt: SS400

Part Number
LP-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle Presence
Thread Material SS41 Body Material FC25 Width W(mm) 180
Allowable Load(kN) 11.76 Screw Length B(mm) 90 Main Body Height h(mm) 70
Nominal of Thread M(mm) 18 Swivel Mechanism No Thread Pitch(mm) 2.5

Please check the type/dimensions/specifications of the part LP-12 in the Level Pad LP series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)