(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Whiz Doorstop

Part Number

Configured Part Number is shown.

D-330003

Features

●For flooring, it is a dual purpose type for width wood.

Usage

●Doorstops installed on the floor of the interior doors or baseboards.

Specification

●Color:White bronze
●W x H(mm):44 x 62
●SPQ(piece):20

Materials

●Zinc Die Casting, Resin

Accessories

●M 3.5 x 25 flat head tapping screw(3 pieces), M 3.0 x 20 flat head tapping screw(2 pieces)
Part Number
D-330003
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

O.D.(φ) 44 Size 89 Finish WB
Material Zinc Die-Casting, Resin

Please check the type/dimensions/specifications of the part D-330003 in the Whiz Doorstop series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)