(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

All Stainless Steel Framed Heavy-Duty Roller (Flat Type) S-3750

All Stainless Steel Framed Heavy-Duty Roller (Flat Type) S-3750

Closed dust-proof type door wheel.
[Features]
・ The frame material is SUS304, and the car material is SUS303 stainless steel
・ Excellent durability because it uses high-grade machine bearings
・ It includes 440C bearing and uses a rubber seal (closed dust-proof type), so it has excellent water resistance
・ For high loads, there is a 200 mm wide type
・ The rust prevention 440C bearing has extremely superior rust prevention properties compared to other metals
・ Since the frame has holes for screw mounting, it can be used for both welding and screw mount
[Applications]
・ Ideal as a door wheel
・ It is used in many fields such as gates for sliding doors, doorways of factories, schools, warehouses, greenhouses, greenhouses, machine parts, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-3750110

 
Part Number
S-3750110
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Wheel Diameter A(mm) 110
Wheel Width B(mm) 24 Bearing Single Load Capacity, 2 Pieces(kg) 1400
Mounting Hole Type Long Hole Mounting Height G(mm) 120 Mounting Hole Pitch P(mm) 114
With or without frames With frames

Please check the type/dimensions/specifications of the part S-3750110 in the All Stainless Steel Framed Heavy-Duty Roller (Flat Type) S-3750 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)