(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heavy weight wheel Without Frame (U Type) C-2700

Heavy weight wheel Without Frame (U Type) C-2700

[Features]
· A U shaped roller.
· For types between 50 mm and 120 mm a single bearing is used.
· A 150 mm sealed dust-proof type with double bearing.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-2700120
C-2700150
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing Hole Diameter F
(φ)
1 Piece(s) 1 Day(s) 1012027Single16
1 Piece(s) 1 Day(s) 1015043Double20

Loading...

  1. 1

Basic Information

Car Material Cast Iron With or without frames No Frame Core Rod With Core Rod

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)