(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flexible Hose MTM (Both End ISO-MF Flange Type)

Flexible Hose MTM (Both End ISO-MF Flange Type)

Uses a metal hose that is suitable for vacuum applications. The ridge height and pitch are uniformly molded. Offers excellent vibration absorption with little in the way of permanent strain. The time to a vacuum state is the same as with a pipe.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MTM-1001500
MTM-1250400
MTM-1600400
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Flange Length L
1 Piece(s) 16 Day(s) or more 1099.580190MF1001500
1 Piece(s) 16 Day(s) or more 10122.0102.5220MF125400
1 Piece(s) 16 Day(s) or more 10151.5129.0350MF160400

Loading...

  1. 1

Basic Information

Connecting Part Type Both ends ISO-MF flanged type Types Flexible Tubes Applicable Fluid Air (Vacuum)
Bellow material SUS316L Flange Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)