(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jet Cooler (Cool Air Generating Device) Hose Joint

Part Number

Configured Part Number is shown.

 
Part Number
BN-VT15J
BN-VT60J
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable jet cooler main body
(L/min)
Applicable Hose I.D.
(mm)
1 Piece(s) 16 Day(s) or more for VT150K and VT150Nφ8
1 Piece(s) 16 Day(s) or more For VT450K, VT600K, VT600Nφ12

Loading...

  1. 1

Basic Information

Specifications Hose joint for jet cooler

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)