(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Crystal Hose Wear Resistant E Type

Crystal Hose Wear Resistant E Type

The Crystal Hose E type has increased wear resistance. Perfect for suction pressure feeds of iron powder, sand, blasting etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EM-38-50
EM-50-50
EM-65-50
EM-75-50
EM-90-50
EM-100-50
Part NumberVolume DiscountDays to ShipNominal diameter O.D.
(Ø)
Allowable Bending Radius
(mm)
Operating Temperature Range
(°C)
I.D.
(φ)
Length
(m)
Allowable Pressure(20℃)
(Mpa)
40 Day(s) or more 3847.8370-10~5038.1500.5
40 Day(s) or more 5062500-10~5050.8500.4
40 Day(s) or more 6576.5620-10~5063.5500.4
40 Day(s) or more 7590.8800-10~5076.2500.4
40 Day(s) or more 90102.61100-10~5089500.3
40 Day(s) or more 100115.61120-10~50101.6500.3

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Powder Cutting Service Usage Presence Features Antistatic Performance / Abrasion Resistance / Transparency
Hose Material Soft PVC+Hard PVC Mounting Metal Fittings No Color Transparency

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)