(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Thailand Eco-Light FF Type

Thailand Eco-Light FF Type

Lightweight, environmentally friendly hose which complies with Japanese Food Sanitation Law. Allows for incineration processing.

[Features]
· Environmentally friendly hose that does not contain chlorine and plasticizers (disposable by combustion).
· As it is lightweight, it has excellent handling workability.
· Complies with the directives on container packaging and devices described in Ministry of Health, Labour and Welfare notice no. 201 of Food Sanitation Laws. (Except oils and fats.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ELFF-38-20
ELFF-50-20
ELFF-75-20
ELFF-100-20
Part NumberVolume DiscountDays to ShipNominal diameter O.D.
(Ø)
Allowable Bending Radius
(mm)
Operating Temperature Range
(°C)
I.D.
(φ)
Length
(m)
Allowable Pressure(20℃)
(Mpa)
40 Day(s) or more 3845.7450-10~5038.1200.2
40 Day(s) or more 5059.2560-10~5050.8200.2
40 Day(s) or more 7586.4900-10~5076.2200.15
40 Day(s) or more 1001161500-10~50101.6200.1

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage Presence Features Flexibility / Suction
Hose Material Elastomer + Olefinic Resin Mounting Metal Fittings No Color White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)