(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Ball Valve for LP Gas, RBS Series, Knob Handle Type

Ball Valve for LP Gas, RBS Series, Knob Handle Type

[Features]
· The body is processed with chrome plating on forged brass, so it is durable without leaking.
· The seal structure with fluoropolymer O-ring and self-sealing effect mean that the seal is excellent and grease is not required.

PDF

Japanese Only

 
Part Number
RBS-306-15RC
RBS-306-20RC
RBS-306L-15RC
RBS-306L-20RC
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
Lock
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)5437No
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)6240No
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)5437With Lock
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)6240With Lock

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material of Body C3771 (chrome plating) Fluid Gas
Ball Valve Type Standard bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Knob Handle Type Body Lining No Operating Pressure Range(MPa) 0.0023::0.0033
(L1)(L2)(L3)(Ø) 50 Operation Method Manual Material and Color of Handle ZDC2 (Electrostatic Paint), Black

Frequently asked question (FAQ)

Question: Is a hex wrench included?
Answer: No. Please use a JIS standard 3-mm diameter hex wrench.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)