(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Gate Valve, Malleable Valve, General-Purpose 10K Type, Flange Shape, SUS Sheet

Gate Valve, Malleable Valve, General-Purpose 10K Type, Flange Shape, SUS Sheet

An economical and strong malleable valve. Main parts are mostly stainless steel for better abrasion resistance than bronze valves. Best suited for iron pipes. Helps eliminate corrosion caused by contact potential difference.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HM10KFS-15
HM10KFS-20
HM10KFS-25
HM10KFS-32
HM10KFS-40
HM10KFS-50
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 14 Day(s) or more 15A(1/2B)15A(1/2B)
1 Piece(s) 18 Day(s) or more 20A(3/4B)20A(3/4B)
1 Piece(s) 14 Day(s) or more 25A(1B)25A(1B)
1 Piece(s) 18 Day(s) or more 32A(1 1/4B)32A(1 1/4B)
1 Piece(s) 10 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
1 Piece(s) 18 Day(s) or more 50A(2B)50A(2B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Sluice Valve Types Internal Thread Supply Side, Connection Type Flange Shape
Control Side, Connection Type Flange Shape Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)