(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gate Valve, Malleable Valve, 10K Type, Flanged, B・B Type

Gate Valve, Malleable Valve, 10K Type, Flanged, B・B Type

Special fluids can be handled by replacing the packing, gasket or main part.

[Features]
· General use valve is based on the 20K type.
· Can be used with a variety of different specifications.
· Special fluids can be handles by replacing the packing, gasket, or main part.
· We also offer maintenance services using genuine parts.
· A 13 chrome stainless steel mesh is mainly used for the main parts, allowing high temperature fluids of up to 300°C to be used.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M10KFS-15
M10KFS-20
M10KFS-25
M10KFS-40
M10KFS-50
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 18 Day(s) or more 15A(1/2B)15A(1/2B)
1 Piece(s) 18 Day(s) or more 20A(3/4B)20A(3/4B)
1 Piece(s) 18 Day(s) or more 25A(1B)25A(1B)
1 Piece(s) 18 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
1 Piece(s) 14 Day(s) or more 50A(2B)50A(2B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Sluice Valve Types Internal Thread Supply Side, Connection Type Flange Shape
Control Side, Connection Type Flange Shape Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 1.37

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)