(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gate Valve, Malleable Valve 10K Type, Flange Type, External Thread B·B Type (Nominal Diameter 40 To 300)

Gate Valve, Malleable Valve 10K Type, Flange Type, External Thread B·B Type (Nominal Diameter 40 To 300)

Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 300°C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M10KFSO-40
M10KFSO-50
M10KFSO-65
M10KFSO-80
M10KFSO-100
M10KFSO-125
M10KFSO-150
M10KFSO-200
M10KFSO-250
M10KFSO-300
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 14 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
1 Piece(s) 18 Day(s) or more 50A(2B)50A(2B)
1 Piece(s) 14 Day(s) or more 65A(2 1/2B)65A(2 1/2B)
1 Piece(s) 18 Day(s) or more 80A(3B)80A(3B)
1 Piece(s) 17 Day(s) or more 100A(4B)100A(4B)
1 Piece(s) 18 Day(s) or more 125A(5B)125A(5B)
1 Piece(s) 18 Day(s) or more 150A(6B)150A(6B)
1 Piece(s) 18 Day(s) or more 200A(8B)200A(8B)
1 Piece(s) 10 Day(s) or more 250A(10B)250A(10B)
1 Piece(s) 10 Day(s) or more 300A(12B)300A(12B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Sluice Valve Types Outside Screw Supply Side, Connection Type Flange Shape
Control Side, Connection Type Flange Shape Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)