(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Malleable Valve, 20K Type Globe Valve Flange Shape

Malleable Valve, 20K Type Globe Valve Flange Shape

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Configured Part Number is shown.

Part Number
M20KFG-10
M20KFG-15
M20KFG-20
M20KFG-25
M20KFG-32
M20KFG-40
M20KFG-50
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 18 Day(s) or more 10A(3/8B)10A(3/8B)
1 Piece(s) 12 Day(s) or more 15A(1/2B)15A(1/2B)
1 Piece(s) 18 Day(s) or more 20A(3/4B)20A(3/4B)
1 Piece(s) 14 Day(s) or more 25A(1B)25A(1B)
1 Piece(s) 18 Day(s) or more 32A(1 1/4B)32A(1 1/4B)
1 Piece(s) 18 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
1 Piece(s) 18 Day(s) or more 50A(2B)50A(2B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 2.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)