(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Gate Valve, Malleable Valve, 20K Type, Flanged, External Thread B・B Type

Gate Valve, Malleable Valve, 20K Type, Flanged, External Thread B・B Type

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M20KFSO-25
M20KFSO-32
M20KFSO-40
M20KFSO-50
M20KFSO-65
M20KFSO-80
M20KFSO-100
M20KFSO-125
M20KFSO-150
M20KFSO-200
M20KFSO-250
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 10 Day(s) or more 25A(1B)25A(1B)
1 Piece(s) 10 Day(s) or more 32A(1 1/4B)32A(1 1/4B)
1 Piece(s) 18 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
1 Piece(s) 14 Day(s) or more 50A(2B)50A(2B)
1 Piece(s) 14 Day(s) or more 65A(2 1/2B)65A(2 1/2B)
1 Piece(s) 14 Day(s) or more 80A(3B)80A(3B)
1 Piece(s) 18 Day(s) or more 100A(4B)100A(4B)
1 Piece(s) 10 Day(s) or more 125A(5B)125A(5B)
1 Piece(s) 10 Day(s) or more 150A(6B)150A(6B)
1 Piece(s) 10 Day(s) or more 200A(8B)200A(8B)
1 Piece(s) 10 Day(s) or more 250A(10B)250A(10B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Sluice Valve Types Outside Screw Supply Side, Connection Type Flange Shape
Control Side, Connection Type Flange Shape Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 2.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)