(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Malleable Valve, 10K Type Check Valve (Lift Type) Screw Shape

Malleable Valve, 10K Type Check Valve (Lift Type) Screw Shape

Special liquids can be handled by replacing the packing, gasket or main part.

[Features]
· The general valve is based on the 20K type.
· Can be used with a variety of specifications.
· Can't handle special fluids by replacing packing, gasket, and necessary parts.
· We also offer maintenance services using genuine parts.
· 13 chrome stainless steel mesh is mainly used for main parts, allowing high temperature fluids up to 300°C to be used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M10KSC-1
M10KSC-1/2
M10KSC-2
M10KSC-3/4
M10KSC-11/2
M10KSC-11/4
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s) 14 Day(s) or more 1B(25A)1B(25A)
1 Piece(s) 18 Day(s) or more 1/2B(15A)1/2B(15A)
1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)
1 Piece(s) 18 Day(s) or more 3/4B(20A)3/4B(20A)
1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Material FCD-S Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 1.37

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)