(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Z Sanitary, Weld Liner (ZLS) (Part Numbers)

Z Sanitary, Weld Liner (ZLS)

The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLS-1S
ZLS-1S-SU6L
ZLS-1.5S
ZLS-1.5S-SU6L
ZLS-2S
ZLS-2S-SU6L
ZLS-2.5S
ZLS-2.5S-SU6L
ZLS-3S
ZLS-3S-SU6L
ZLS-4S
ZLS-4S-SU6L
Part NumberMinimum order quantityVolume DiscountDays to ShipRange of Nominal Outside Diameter Fitting Material Nominal Outside Diameter
(Ø)
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS3041S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS316L1S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS3041.5S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS316L1.5S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS3042S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS316L2S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS3042.5S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS316L2.5S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS3043S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS316L3S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS3044S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS316L4S

Loading...

  1. 1
 

Basic Information

Type Union Fitting Fitting Shape Weld-On Liner Connection Type 1 (Left or Large Diameter Side) Union liner  
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Machining

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)