(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Z Sanitary, Blind Liner (ZLB)

Z Sanitary, Blind Liner (ZLB)

The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLB-1S
ZLB-1S-SU6L
ZLB-1.5S
ZLB-1.5S-SU6L
ZLB-2S
ZLB-2S-SU6L
ZLB-2.5S
ZLB-2.5S-SU6L
ZLB-3S
ZLB-3S-SU6L
ZLB-4S
ZLB-4S-SU6L
Part NumberMinimum order quantityVolume DiscountDays to ShipRange of Nominal Outside Diameter Fitting Material Nominal Outside Diameter
(Ø)
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS3041S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS316L1S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS3041.5S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS316L1.5S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS3042S
1 Piece(s) 17 Day(s) or more 1.0S~2.0SSUS316L2S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS3042.5S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS316L2.5S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS3043S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS316L3S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS3044S
1 Piece(s) 17 Day(s) or more 2.5S~4.5SSUS316L4S

Loading...

  1. 1
 

Basic Information

Type Union Fitting Fitting Shape Blind Liner Connection Type (between Equal Type/Dia. Fittings) Union liner  
Dia., Center Equal Dia. / concentric Surface Finish Machining

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)