(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Z Sanitary Long Liner (ZLL)

Z Sanitary Long Liner (ZLL)

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLL-1S
ZLL-1.5S
ZLL-2S
ZLL-2.5S
ZLL-3S
Part NumberMinimum order quantityVolume DiscountDays to ShipRange of Nominal Outside Diameter Nominal Outside Diameter
(Ø)
1 Piece(s) 17 Day(s) or more 1.0S~2.0S1S
1 Piece(s) 17 Day(s) or more 1.0S~2.0S1.5S
1 Piece(s) 17 Day(s) or more 1.0S~2.0S2S
1 Piece(s) 17 Day(s) or more 2.5S~4.5S2.5S
1 Piece(s) 17 Day(s) or more 2.5S~4.5S3S

Loading...

  1. 1
 

Basic Information

Type Union Fitting Fitting Shape Long Liners Connection Type 1 (Left or Large Diameter Side) Union screw
Connection Type 2 (Right or Small Diameter Side) Weld-On Fitting Material SUS304 Dia., Center Equal Dia. / concentric
Surface Finish Machining

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)