(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gate Valve, Malleable Valve, 20K Type, Screw Shape B・B Type

Gate Valve, Malleable Valve, 20K Type, Screw Shape B・B Type

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M20KSS-1
M20KSS-1/2
M20KSS-2
M20KSS-3/4
M20KSS-11/2
M20KSS-11/4
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Thread Nominal
1 Piece(s) 14 Day(s) or more 1B(25A)1B(25A)
1 Piece(s) 14 Day(s) or more 1/2B(15A)1/2B(15A)
1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)
1 Piece(s) 14 Day(s) or more 3/4B(20A)3/4B(20A)
1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Sluice Valve Types Internal Thread Supply Side, Connection Type Rc (Screwed Type)
Control Side, Connection Type Rc (Screwed Type) Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 2.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)