(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

H Series 10K Type Screw-Shaped and Ball Shaped Valve Short Surface Type

H Series 10K Type Screw-Shaped and Ball Shaped Valve Short Surface Type

Stainless steel valve

[Features]
· Product is made of austenitic (Cr-Ni) stainless steel, which is highly corrosion resistant and durable.
· Two series (H&S) are available, taking into account different life cycle stages with different applications/purposes.
· Designed with strength balance in mind.
· The products of H series have been manufactured totally by lost wax casting considering the appearance of the whole equipment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
UESG-1
UESG-1/2
UESG-1/4
UESG-3/4
UESG-3/8
UESG-11/2
UESG-11/4
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)
1 Piece(s) 19 Day(s) or more 1/2B(15A)1/2B(15A)
1 Piece(s) 10 Day(s) or more 1/4B(8A)1/4B(8A)
1 Piece(s) 16 Day(s) or more 3/4B(20A)3/4B(20A)
1 Piece(s) 16 Day(s) or more 3/8B(10A)3/8B(10A)
1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)