(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

H Series, 10K, Flanged, Globe Valve, Short End-to-End Dimension

H Series, 10K, Flanged, Globe Valve, Short End-to-End Dimension

stainless valve
[Features]
·Austenitic (Cr-Ni) stainless steel with excellent corrosion resistance and durability is used.
·We have a lineup of 2 series (H&S) that consider the life cycle according to the application and purpose.
·Designed with strength balance in mind.
·In consideration of the aesthetics of the entire device, the H series adopts the lost-wax manufacturing method.

Part Number

Configured Part Number is shown.

Part Number
UEFG-10
UEFG-15
UEFG-20
UEFG-25
UEFG-32
UEFG-40
UEFG-50
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 10 Day(s) or more 10A(3/8B)10A(3/8B)
1 Piece(s) 10 Day(s) or more 15A(1/2B)15A(1/2B)
1 Piece(s) 10 Day(s) or more 20A(3/4B)20A(3/4B)
1 Piece(s) 10 Day(s) or more 25A(1B)25A(1B)
1 Piece(s) 10 Day(s) or more 32A(1 1/4B)32A(1 1/4B)
1 Piece(s) 10 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
1 Piece(s) 10 Day(s) or more 50A(2B)50A(2B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)