S Series, 20K Type Flanged, Gate Valve

S Series, 20K Type Flanged, Gate Valve

Stainless steel valve

[Features]
· Product is made of austenitic (Cr-Ni) stainless steel, which is highly corrosion resistant and durable.
· Two series (H&S) are available, taking into account different life cycle stages with different applications/purposes.
· Designed with strength balance in mind.
· The products of H series have been manufactured totally by lost wax casting considering the appearance of the whole equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
U20FS-15
U20FS-20
U20FS-25
U20FS-40
U20FS-50
U20FS-65
U20FS-80
U20FS-100
U20FS-125
U20FS-150
U20FS-200
U20FS-250
U20FS-300
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote 15A(1/2B)15A(1/2B)
Quote 20A(3/4B)20A(3/4B)
Quote 25A(1B)25A(1B)
Quote 40A(1 1/2B)40A(1 1/2B)
Quote 50A(2B)50A(2B)
Quote 65A(2 1/2B)65A(2 1/2B)
Quote 80A(3B)80A(3B)
Quote 100A(4B)100A(4B)
Quote 125A(5B)125A(5B)
Quote 150A(6B)150A(6B)
Quote 200A(8B)200A(8B)
Quote 250A(10B)250A(10B)
Quote 300A(12B)300A(12B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 20K Sluice Valve Types Internal Thread Supply Side, Connection Type Flange Shape
Control Side, Connection Type Flange Shape Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 3.4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)