(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

10K Swing Check Valve, Flanged, S Series

10K Swing Check Valve, Flanged, S Series

stainless valve
[Features]
·Austenitic (Cr-Ni) stainless steel with excellent corrosion resistance and durability is used.
·We have a lineup of 2 series (H&S) that consider the life cycle according to the application and purpose.
·Designed with strength balance in mind.
·In consideration of the aesthetics of the entire device, the H series adopts the lost-wax manufacturing method.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
U10FCS-40
U10FCS-50
U10FCS-65
U10FCS-80
U10FCS-100
U10FCS-125
U10FCS-150
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 10 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
1 Piece(s) 10 Day(s) or more 50A(2B)50A(2B)
1 Piece(s) 10 Day(s) or more 65A(2 1/2B)65A(2 1/2B)
1 Piece(s) 10 Day(s) or more 80A(3B)80A(3B)
1 Piece(s) 10 Day(s) or more 100A(4B)100A(4B)
1 Piece(s) 10 Day(s) or more 125A(5B)125A(5B)
1 Piece(s) 10 Day(s) or more 150A(6B)150A(6B)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas / Chemical Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)