S Series 20K, Flanged, Swing Check Valve

Part Number

Configured Part Number is shown.

 
Part Number
U20FCS-40
U20FCS-50
U20FCS-65
U20FCS-80
U20FCS-100
U20FCS-125
U20FCS-150
U20FCS-200
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote 40A(1 1/2B)40A(1 1/2B)
Quote 50A(2B)50A(2B)
Quote 65A(2 1/2B)65A(2 1/2B)
Quote 80A(3B)80A(3B)
Quote 100A(4B)100A(4B)
Quote 125A(5B)125A(5B)
Quote 150A(6B)150A(6B)
Quote 200A(8B)200A(8B)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas / Chemical Nominal Pressure 20K
Material SCS13A Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 3.4