(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Diaphragm Vacuum Pump, FV Series

Small Diaphragm Vacuum Pump, FV Series

HEPA filters are used in the intake and exhaust parts for use in cleanrooms. *Excludes FV-10

[Features]
· Compact, high-vacuum pressure: The diaphragm is installed in a sealed place. Therefore, the product has structurally suited for reducing the pressure in multiple stages. The product also has a mechanism for achieving a high-vacuum pressure with its compact body design.
· Long-life, maintenance-free: Low mechanical contact friction due to an electromagnetic driving force, requiring virtually no maintenance. A long-life type product that can be used up to the durability theoretical value of the diaphragm.
· Clean discharge: The intake and exhaust parts are equipped with HEPA filters for use in cleanrooms. In addition, the filter can be seen through the transparent window attached to body, which makes it easy to judge the replacement period (excludes FV-10).
· Quiet design: The enclosed body structure provides noiseless operation. In addition, in comparison to motorized types, quietness is maintained with no mechanical contact noise.
· Flexible specification: No air compressor source is required. Therefore, it can be used anywhere—even with 100-V power plug. Furthermore, the applications can be expanded by using in combination with the manufacturer's Vacuum Tweezers.
· Cost performance: Comprised from a simple structure. Therefore, compared to other equivalent vacuum pumps, it ensures value-added performance — reliability, life span, and power consumption. In addition, this product can also be offered at a competitive price.

Part Number

Configured Part Number is shown.

Part Number
FV-10
FV-30
FV-60
FV-XP
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFeatures Arrival Suction Pressure (Gauge Pressure)
(kPa)
1 Piece(s) 12 Day(s) or more 10For Minute Object-3~-14
1 Piece(s) 12 Day(s) or more 10Standard-50
1 Piece(s) 12 Day(s) or more 10High vacuum-85
1 Piece(s) 12 Day(s) or more 10High flow-60

Loading...

  1. 1

Basic Information

Type Vacuum Pump Application Related equipment, part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)