Chemifit C1S Series, Y Joint EY-C1S

Chemifit C1S Series, Y Joint EY-C1S

[Features]
· A completely oil-free processed product — parts are washed and assembled in a cleanroom. No oil or grease is used even for the sealing material.
· The tube is connected by a PushOne® fitting: No jigs nor tools are required for connecting the tube.
· The thread section is made of SUS304 for superior strength.
· Double clean packaging: Each item is packed individually in a cleanroom and then packaged inside a zip-seal bag.
· The main body and thread section rotate. The orientation of the elbow, tee, etc., can be decided when connecting the tubes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EY1/8-M5-C1S
EY3-M5-C1S
EY4-M5-C1S
EY4-R1/8-C1S
EY6-M5-C1S
EY6-R1/4-C1S
EY6-R1/8-C1S
EY8-R1/4-C1S
EY8-R1/8-C1S
EY10-R1/4-C1S
EY10-R3/8-C1S
EY12-R1/2-C1S
EY12-R3/8-C1S
Part NumberVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube O.D.
(inch)
T Screw Size (R) T Screw Size (M)
42 Day(s) or more 3.1751/8-M5X0.8
42 Day(s) or more 3--M5X0.8
Quote 4--M5X0.8
89 Day(s) or more 4-1/8-
42 Day(s) or more 6--M5X0.8
Quote 6-1/4-
Quote 6-1/8-
89 Day(s) or more 8-1/4-
89 Day(s) or more 8-1/8-
89 Day(s) or more 10-1/4-
Quote 10-3/8-
89 Day(s) or more 12-1/2-
89 Day(s) or more 12-3/8-

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Thread branch / connection Applicable Fluid Water / Air / Chemicals、Solvent
Body Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Thread Material SUS304
Seal Material EPDM Screw Mounting, Multipoint Y Joint Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)