(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Q.D.C. 101 Series - Nipple Nylon Coil Tube S1/4 Dedicated Type - 101N4-S

Q.D.C. 101 Series - Nipple Nylon Coil Tube S1/4 Dedicated Type - 101N4-S

With the 103N4-S, connecting the coupler to the nipple automatically opens the valve on the coupler. A PushOne coupler-integrated type is available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

101N4-4S

Part Number
101N4-4S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Joint Type For Tube Mounting Male/Female Nipple
Body Material Brass Seal Material NBR Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Applicable Tube Type Nylon Coil S1/4 Operating Temperature Range (Air During use)(℃) -20 – 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)