MC703HL Round bar

MC703HL Round bar

[Features]
· MC Nylon is made by the polymerization and molding of nylon monomer primary materials under atmospheric pressure. This material has improved nylon characteristics that are not found in injection-molded and extrusion-molded products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MC703HL-20-500
MC703HL-25-500
MC703HL-30-500
MC703HL-35-500
MC703HL-40-500
MC703HL-45-500
MC703HL-50-500
Part NumberVolume DiscountDays to ShipOuter Dia. D
(Ø)
Quote 20
20 Day(s) or more 25
20 Day(s) or more 30
20 Day(s) or more 35
33 Day(s) or more 40
20 Day(s) or more 45
Quote 50

Loading...

  1. 1

Basic Information

Material (Engineering Plastic) MC Nylon Detailed Grade MC703HL Color Purple
Length(mm) 500 Size Standard Length

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)