• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

POM-BC centerless round bar minus tolerance products (Black)

POM-BC centerless round bar minus tolerance products (Black)

POLYPENCO acetal is a highly crystalline engineering plastic made from acetal copolymer and a homopolymer as raw materials. Superior fatigue resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
POM-BC-C4-1000
POM-BC-C5-1000
POM-BC-C6-1000
POM-BC-C8-1000
POM-BC-C10-1000
POM-BC-C15-1000
POM-BC-C20-1000
POM-BC-C25-1000
POM-BC-C30-1000
Part NumberVolume DiscountDays to ShipOuter Dia. D
(Ø)
20 Day(s) or more 4
20 Day(s) or more 5
20 Day(s) or more 6
20 Day(s) or more 8
20 Day(s) or more 10
20 Day(s) or more 15
20 Day(s) or more 20
20 Day(s) or more 25
20 Day(s) or more 30

Loading...

  1. 1

Basic Information

Material (Engineering Plastic) Polyacetal Detailed Grade Standard Color Black
Length(mm) 1000 Size Standard Length

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)