(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

MC500AS R11 Sheet

Part Number

Configured Part Number is shown.

 
Part Number
MC500ASR11-10-600-1200
MC500ASR11-12-600-1200
MC500ASR11-15-600-1200
MC500ASR11-20-600-1200
MC500ASR11-25-600-1200
MC500ASR11-30-600-1200
MC500ASR11-35-600-1200
MC500ASR11-40-600-1200
MC500ASR11-45-600-1200
MC500ASR11-50-600-1200
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
35 Day(s) or more 10
20 Day(s) or more 12
35 Day(s) or more 15
35 Day(s) or more 20
20 Day(s) or more 25
20 Day(s) or more 30
20 Day(s) or more 35
20 Day(s) or more 40
20 Day(s) or more 45
20 Day(s) or more 50

Loading...

  1. 1

Basic Information

Material MC Nylon Grade Antistatic Color Ivory
Hole Machining No Hole Machining Width(mm) 600 Length(mm) 1200
Specifications Standard Length Material Name MC500AS R11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)