(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Flare Fitting, Flare Cap FN

Flare Fitting, Flare Cap FN

This part is used to protect the flare surface of flare joints. The threading is UNF (unified) threading which permits mounting to various flare joints produced by our company. Note that the threading is different than that used for piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Usage

●Coupling for copper tube.

Specification

●SPQ(piece):50
●Working Fluid: Water, Air, Oil
●Fluid Temperature: -50 to 150°C
●Working Pressure: 3.45MPa

Materials

●Brass(C3604)
Part Number
FN-0006
FN-0008
FN-0010
FN-0015
FN-0066
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Screw Type (Related Parts) Nominal Mounting Screw( Related Parts)
1 Piece(s) 16 Day(s) or more UNF (Fine Internal Thread)7/16-20
1 Piece(s) 16 Day(s) or more UNF (Fine Internal Thread)1/2-20
1 Piece(s) 16 Day(s) or more UNF (Fine Internal Thread)5/8-18
1 Piece(s) 16 Day(s) or more UNF (Fine Internal Thread)7/8-14
1 Piece(s) 11 Day(s) or more UNS (Fine Internal Thread)1 1/16-14

Loading...

  1. 1
 

Basic Information

Type Related Components Types of Related components Cap Material (Related Components) C3604BD
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water, Air, Oil Operating Temperature Range (Related Parts)(℃) -50~150
Max. Operating Pressure (Related Parts)(MPa) 3.45 Applicable Pipe Material (Related Parts) Copper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)