(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ace Ball, Straight Type (Brass) BF Copper Tube Flare Type

Ace Ball, Straight Type (Brass) BF Copper Tube Flare Type

For hydraulic/pneumatic pressure equipment.

[Features]
· Integration of the ball valve and fitting improves the efficiency of piping work, saving time while providing impeccable leak prevention.
· The majority of fluid passes straight through, so any pressure loss, flow velocity/flow rate loss, etc., is minimal.
· The chrome plated body and the matching vivid colored handle enhance the appearance and function of the equipment.
· Light torque enables easy opening/closing by turning the handle by 90°.

PDF

Japanese Only

Part Number
BF-1106
BF-1202
BF-1206
BF-1208
BF-1303
BF-1310
BF-2303
BF-2310
BF-2404
BF-2412
Part NumberMinimum order quantityVolume DiscountDays to ShipPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)
Bore diameter d
(φ)
1 Piece(s) 11 Day(s) or more 1/8B(6A)66
1 Piece(s) 11 Day(s) or more 1/4B(8A)6.356
1 Piece(s) 11 Day(s) or more 1/4B(8A)66
1 Piece(s) 11 Day(s) or more 1/4B(8A)86
1 Piece(s) 11 Day(s) or more 3/8B(10A)9.536
1 Piece(s) 11 Day(s) or more 3/8B(10A)106
1 Piece(s) 11 Day(s) or more 3/8B(10A)9.538
1 Piece(s) 11 Day(s) or more 3/8B(10A)108
1 Piece(s) 11 Day(s) or more 1/2B(15A)12.78
1 Piece(s) 11 Day(s) or more 1/2B(15A)128

Loading...

  1. 1
 

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Reduced Bore Primary Side (Supply Side) Connection Type A R(PT) Connection Type D in the Secondary Side(Controlled Side) Flare Type for Copper Pipe
Handle Shape Standard Knob Body Lining No Operating Temperature Range(°C) -10::80
Operation Method Manual Operating Pressure 0.98MPa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)