Hose Fitting water Outlet Hose Nipple (Rectangular) MH

Hose Fitting water Outlet Hose Nipple (Rectangular) MH

A nipple with a rectangular exterior screw for connecting to hoses (for molds).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MH-1111
MH-1221
Part NumberVolume DiscountDays to ShipConnection Thread Nominal
14 Day(s) or more 1/8
14 Day(s) or more 1/4

Loading...

  1. 1

Basic Information

Type Hose fitting Fluid Water / Air / Oil Material C3604BD Material
Shape Straight Hose Connection Type Water Inlet (Square Type) Connection Type Joint Nipples
Connection Thread Type PT Volute O.D. D(mm) 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)