• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plummer Block SD200C, SD300C

Plummer Block SD200C, SD300C

The SD shape (standard shape, large aperture diameter, different aperture diameter) is a dedicated heavy load plummer block with a large type automatic spherical roller bearing as internal equipment. Bolt holes for mounting are set up in four locations. The labyrinth seal compatible type is appropriate for high-speed rotation due to its sealing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD234C
SD234CG
SD236C
SD236CG
SD238C
SD238CG
SD240C
SD240CG
SD244C
SD244CG
SD248C
SD248CG
SD252C
SD252CG
SD256C
SD256CG
SD260C
SD260CG
SD264C
SD264CG
SD334C
SD334CG
SD336C
SD336CG
SD338C
SD338CG
SD340C
SD340CG
SD344C
SD344CG
SD348C
SD348CG
SD352C
SD352CG
SD356C
SD356CG
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Types Width w
(mm)
Length b
(mm)
Width a
(mm)
Quote 170Cutting in TwoDifferent Diameter Form180Free side360230620
Quote 170Cutting in TwoDifferent Diameter Form180Fixed Side360230620
Quote 180Cutting in TwoDifferent Diameter Form190Free side380240650
Quote 180Cutting in TwoDifferent Diameter Form190Fixed Side380240650
Quote 190Cutting in TwoDifferent Diameter Form200Free side400260700
Quote 190Cutting in TwoDifferent Diameter Form200Fixed Side400260700
Quote 200Cutting in TwoDifferent Diameter Form210Free side420270740
Quote 200Cutting in TwoDifferent Diameter Form210Fixed Side420270740
Quote 220Cutting in TwoDifferent Diameter Form240Free side475300820
Quote 220Cutting in TwoDifferent Diameter Form240Fixed Side475300820
Quote 240Cutting in TwoDifferent Diameter Form260Free side515310880
Quote 240Cutting in TwoDifferent Diameter Form260Fixed Side515310880
Quote 260Cutting in TwoDifferent Diameter Form280Free side560340940
Quote 260Cutting in TwoDifferent Diameter Form280Fixed Side560340940
Quote 280Cutting in TwoDifferent Diameter Form300Free side590370990
Quote 280Cutting in TwoDifferent Diameter Form300Fixed Side590370990
Quote 300Cutting in TwoDifferent Diameter Form325Free side6403901060
Quote 300Cutting in TwoDifferent Diameter Form325Fixed Side6403901060
Quote 320Cutting in TwoDifferent Diameter Form355Free side6904201110
Quote 320Cutting in TwoDifferent Diameter Form355Fixed Side6904201110
Quote 170Cutting in TwoDifferent Diameter Form210Free side420270740
Quote 170Cutting in TwoDifferent Diameter Form210Fixed Side420270740
Quote 180Cutting in TwoDifferent Diameter Form225Free side450290780
Quote 180Cutting in TwoDifferent Diameter Form225Fixed Side450290780
Quote 190Cutting in TwoDifferent Diameter Form240Free side475300820
Quote 190Cutting in TwoDifferent Diameter Form240Fixed Side475300820
Quote 200Cutting in TwoDifferent Diameter Form250Free side500320860
Quote 200Cutting in TwoDifferent Diameter Form250Fixed Side500320860
Quote 220Cutting in TwoDifferent Diameter Form280Free side550330920
Quote 220Cutting in TwoDifferent Diameter Form280Fixed Side550330920
Quote 240Cutting in TwoDifferent Diameter Form300Free side590370990
Quote 240Cutting in TwoDifferent Diameter Form300Fixed Side590370990
Quote 260Cutting in TwoDifferent Diameter Form325Free side6403901060
Quote 260Cutting in TwoDifferent Diameter Form325Fixed Side6403901060
Quote 280Cutting in TwoDifferent Diameter Form355Free side6904201110
Quote 280Cutting in TwoDifferent Diameter Form355Fixed Side6904201110

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)