(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Valves, Full-Bore, Oversized Ball Type, Green Lever Handle, FF Type

Ball Valves, Full-Bore, Oversized Ball Type, Green Lever Handle, FF Type

Full-bore designed to the same nominal diameter as the pipe. Optimal for use in large flow-rate pipelines.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FF-08
FF-10
FF-20
FF-25
FF-32
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s) 1 Day(s) 1/4B(8A)1/4B(8A)
1 Piece(s) 16 Day(s) or more 3/8B(10A)3/8B(10A)
1 Piece(s) 12 Day(s) 3/4B(20A)3/4B(20A)
1 Piece(s) 1 Day(s) 1B(25A)1B(25A)
1 Piece(s) 1 Day(s) 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Nominal Pressure 400 Type Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws
Control Side, Connection Type Rc Screws Handle Shape Lever Handle Ball Seat PTFE
Operation Method Manual Max. Operating Pressure(MPa) 2.8 Use of Antifreeze Acceptable
Handle color Green Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)